Cart
Loading...
Loading... 30095-E08
MCS Master Cabling Section; 9'H (2.7 m) x 6"W (150 mm) x 16.15"D (410.2 mm); Double-Sided; Glacier White
MSRP $1,849.40
| Use With | 58U Rack |
| Width | 6" (152 mm) |
| Height | 9' (2.7 m) |
| Color | Glacier White |
| Depth | 16.2" (410 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 10" (25 cm) |
| Ship Length/Depth | 284" (7214 mm) |
| Ship Height | 7" (18 cm) |
| Shipping Weight | 61 LB (27.67 kg) |