Cart
Loading...
Loading... 30096-E02
MCS Master Cabling Section; 6.6'H (2 m) x 10"W (250 mm) x 16.15"D (410.2 mm); Double-Sided; Glacier White
MSRP $1,518.00
| Use With | 41U Rack |
| Width | 10" (254 mm) |
| Height | 6.5' (2 m) |
| Color | Glacier White |
| Depth | 16.2" (410 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 21" (53 cm) |
| Ship Length/Depth | 224" (5690 mm) |
| Ship Height | 7" (18 cm) |
| Shipping Weight | 50 LB (22.68 kg) |