Cart
Loading...
Loading... 30091-503
MCS Master Cabling Section; 7'H (2.1 m) x 4.4"W (112 mm) x 8.08"D (205.2 mm); Single-Sided; Clear
MSRP $800.75
| Use With | 45U Rack |
| Width | 4.4" (112 mm) |
| Height | 7' (2.1 m) |
| Color | Clear |
| Depth | 8.1" (205 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 9" (23 cm) |
| Ship Length/Depth | 226" (5740 mm) |
| Ship Height | 5" (13 cm) |
| Shipping Weight | 22 LB (9.98 kg) |