Cart
Loading...
Loading... 30091-705
MCS Master Cabling Section; 7.6'H (2.3 m) x 4.4"W (112 mm) x 8.08"D (205.2 mm); Single-Sided; Black
MSRP $848.83
| Use With | 48U Rack |
| Width | 4.4" (112 mm) |
| Height | 7.5' (2.3 m) |
| Color | Black |
| Depth | 8.1" (205 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 10" (25 cm) |
| Ship Length/Depth | 241" (6121 mm) |
| Ship Height | 6" (15 cm) |
| Shipping Weight | 25 LB (11.34 kg) |