Cart
Loading...
Loading... 30091-E00
MCS Master Cabling Section; 5.6'H (1.7 m) x 4.4"W (112 mm) x 8.08"D (205.2 mm); Single-Sided; Glacier White
MSRP $814.79
| Use With | 34U Rack |
| Width | 4.4" (112 mm) |
| Height | 5.5' (1.7 m) |
| Color | Glacier White |
| Depth | 8.1" (205 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 19" (48 cm) |
| Ship Length/Depth | 224" (5690 mm) |
| Ship Height | 5" (13 cm) |
| Shipping Weight | 19 LB (8.62 kg) |