Cart
Loading...
Loading... 30092-505
MCS Master Cabling Section; 7.6'H (2.3 m) x 6"W (150 mm) x 8.08"D (205.2 mm); Single-Sided; Clear
MSRP $914.41
| Use With | 48U Rack |
| Width | 6" (152 mm) |
| Height | 7.5' (2.3 m) |
| Color | Clear |
| Depth | 8.1" (205 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 13" (33 cm) |
| Ship Length/Depth | 224" (5690 mm) |
| Ship Height | 9" (23 cm) |
| Shipping Weight | 21 LB (9.53 kg) |