Cart
Loading...
Loading... 30093-508
MCS Master Cabling Section; 9'H (2.7 m) x 10"W (250 mm) x 8.08"D (205.2 mm); Single-Sided; Clear
MSRP $1,406.99
| Use With | 58U Rack |
| Width | 10" (254 mm) |
| Height | 9' (2.7 m) |
| Color | Clear |
| Depth | 8.1" (205 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 16" (41 cm) |
| Ship Length/Depth | 259" (6579 mm) |
| Ship Height | 13" (33 cm) |
| Shipping Weight | 34 LB (15.42 kg) |