Cart
Loading...
Loading... 30093-702
MCS Master Cabling Section; 6.6'H (2 m) x 10"W (250 mm) x 8.08"D (205.2 mm); Single-Sided; Black
MSRP $979.90
| Use With | 41U Rack |
| Width | 10" (254 mm) |
| Height | 6.5' (2 m) |
| Color | Black |
| Depth | 8.1" (205 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 16" (41 cm) |
| Ship Length/Depth | 213" (5410 mm) |
| Ship Height | 13" (33 cm) |
| Shipping Weight | 25 LB (11.34 kg) |