Cart
Loading...
Loading... 32640-E01
Motive® Double-Sided Vertical Cable Manager; 6'H (1.8 m) x 6"W (150 mm) x 23.6"D (600 mm); Glacier White with White Fingers
MSRP $1,807.88
| Use With | 38U Rack |
| Width | 6" (150 mm) |
| Height | 6' (1.8 m) |
| Color | Glacier White with White Fingers |
| Depth | 23.6" (599.44 mm) |
| Certifications | ROHS |
| Country Of Origin | US |
| Material | Aluminum |
| BABA Compliant | Yes |
| Ship Width | 38" (54 Millimeters) |
| Ship Length/Depth | 116" (2946 mm) |
| Ship Height | 5" (50 Millimeters) |
| Shipping Weight | 30 LB (44.1 kg) |

