Cart
Loading...
Loading... 32640-E03
Motive® Double-Sided Vertical Cable Manager; 7'H (2.1 m) x 6"W (150 mm) x 23.6"D (600 mm); Glacier White with White Fingers
MSRP $1,844.82
| Use With | 45U Rack |
| Width | 6" (150 mm) |
| Height | 7' (2.1 m) |
| Color | Glacier White with White Fingers |
| Depth | 23.6" (599.44 mm) |
| Certifications | ROHS |
| Country Of Origin | US |
| Material | Aluminum |
| BABA Compliant | Yes |
| Ship Width | 40" (56 Millimeters) |
| Ship Length/Depth | 118" (2997 mm) |
| Ship Height | 5" (52 Millimeters) |
| Shipping Weight | 30 LB (46.1 kg) |

