Cart
Loading...
Loading... 32611-702
Motive® Single-Sided Vertical Cable Manager; 6'6"H (2.0 m) x 8"W (200 mm) x 15.5"D (394 mm); Black with Black Fingers
MSRP $1,373.24
| Use With | 41U Rack |
| Width | 8" (200 mm) |
| Height | 6.5' (2 m) |
| Color | Black with Black Fingers |
| Depth | 15.5" (394 mm) |
| Certifications | ROHS |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 16.5" (42 cm) |
| Ship Length/Depth | 216" (5486 mm) |
| Ship Height | 9" (23 cm) |
| Shipping Weight | 63 LB (28.58 kg) |

