Cart
Loading...
Loading... 32612-E08
Motive® Single-Sided Vertical Cable Manager; 9'H (2.7 m) x 10"W (250 mm) x 15.5"D (394 mm); Glacier White with Black Fingers
MSRP $2,136.51
| Use With | 58U Rack |
| Width | 10" (250 mm) |
| Height | 9' (2.7 m) |
| Color | Glacier White with Black Fingers |
| Depth | 15.5" (394 mm) |
| Certifications | ROHS |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 16.5" (42 cm) |
| Ship Length/Depth | 292" (7417 mm) |
| Ship Height | 9" (23 cm) |
| Shipping Weight | 81 LB (36.74 kg) |

