Cart
Loading...
Loading... 32630-E15
Motive® Single-Sided Vertical Cable Manager; 8'H (2.4 m) x 6"W (150 mm) x 15.5"D (394 mm); Glacier White with White Fingers
MSRP $1,673.09
| Use With | 51/52U Rack |
| Width | 6" (150 mm) |
| Height | 8' (2.4 m) |
| Color | Glacier White with White Fingers |
| Depth | 15.5" (393.7 mm) |
| Certifications | ROHS |
| Country Of Origin | US |
| Material | Aluminum |
| BABA Compliant | Yes |
| Ship Width | 12" (28 Millimeters) |
| Ship Length/Depth | 90" (2286 mm) |
| Ship Height | 5" (24 Millimeters) |
| Shipping Weight | 30 LB (18.1 kg) |

