Cart
Loading...
Loading... 32631-E01
Motive® Single-Sided Vertical Cable Manager; 6'H (1.8 m) x 8"W (200 mm) x 15.5"D (394 mm); Glacier White with White Fingers
MSRP $1,495.32
| Use With | 38U Rack |
| Width | 8" (200 mm) |
| Height | 6' (1.8 m) |
| Color | Glacier White with White Fingers |
| Depth | 15.5" (393.7 mm) |
| Certifications | ROHS |
| Country Of Origin | US |
| Material | Aluminum |
| BABA Compliant | Yes |
| Ship Width | 14" (30 Millimeters) |
| Ship Length/Depth | 92" (2337 mm) |
| Ship Height | 5" (26 Millimeters) |
| Shipping Weight | 30 LB (20.1 kg) |

