Cart
Loading...
Loading... 11730-E00
Single-Sided Narrow Vertical Cabling Section; 5.6'H (1.7 m) x 3.65"W (92.7 mm) x 6.38"D (162.1 mm); Glacier White
MSRP $673.20
| Width | 3.65" (92.7 mm) |
| Height | 5.5' (1.7 m) |
| Color | Glacier White |
| Depth | 6.38" (162.052 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 9" (23 cm) |
| Ship Length/Depth | 178" (4521 mm) |
| Ship Height | 6" (15 cm) |
| Shipping Weight | 10 LB (4.54 kg) |