Cart
Loading...
Loading... 11374-E03
Single-Sided Wide Vertical Cabling Section; 7'H (2.1 m) x 6"W (150 mm) x 6.38"D (162.1 mm); Glacier White
MSRP $718.56
| Use With | 45U Rack |
| Height | 7' (2.1 m) |
| Color | Glacier White |
| Width | 6" (150 mm) |
| Depth | 6.38" (162.1 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 9" (23 cm) |
| Ship Length/Depth | 226" (5740 mm) |
| Ship Height | 8" (20 cm) |
| Shipping Weight | 16 LB (7.26 kg) |