Cart
Loading...
Loading... 13902-701
Velocity Single-Sided Vertical Cable Managers; for 6'H (1.8 m) 38U Racks; 70"H (1778 mm) x 6"W (152 mm) x 9.8" (249 mm); Black
MSRP $349.66
| Use With | 38U Rack |
| Width | 6" (152 mm) |
| Height | 70" (1778 mm) |
| Depth | 9.8" (249 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Color | Black |
| Type | For 6'H (1.8 m), 38U Racks |
| Ship Width | 10.875" (28 cm) |
| Ship Length/Depth | 122" (3099 mm) |
| Ship Height | 5.25" (13 cm) |
| Shipping Weight | 18 LB (8.16 kg) |