Cart
Loading...
Loading... 33000-706
Build To Spec Kit Hot Aisle Containment; 48"H (1219 mm) x 96"W (2438 mm) x 564"L (14;326 mm); Black
MSRP $43,908.11
| Height | 48" (1219.2 mm) |
| Width | 96" (2438 mm) |
| Depth | 564" (14326 mm) |
| Color | Black |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 52" (132 cm) |
| Ship Length/Depth | 251" (6375 mm) |
| Ship Height | 36" (91 cm) |
| Shipping Weight | 1668.01 LB (756.61 kg) |