Cart
Loading...
Loading... 33000-723
Build To Spec Kit Hot Aisle Containment; 48"H (1219 mm) x 144"W (3658 mm) x 282"L (7163 mm); Black
MSRP $27,595.27
| Height | 48" (1219.2 mm) |
| Width | 144" (3658 mm) |
| Depth | 282" (7163 mm) |
| Color | Black |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 52" (132 cm) |
| Ship Length/Depth | 251" (6375 mm) |
| Ship Height | 36" (91 cm) |
| Shipping Weight | 1293.17 LB (586.58 kg) |