Cart
Loading...
Loading... 33000-726
Build To Spec Kit Hot Aisle Containment; 48"H (1219 mm) x 144"W (3658 mm) x 564"L (14;326 mm); Black
MSRP $54,040.76
| Height | 48" (1219.2 mm) |
| Width | 144" (3658 mm) |
| Depth | 564" (14326 mm) |
| Color | Black |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 104" (264 cm) |
| Ship Length/Depth | 251" (6375 mm) |
| Ship Height | 36" (91 cm) |
| Shipping Weight | 2345.28 LB (1063.82 kg) |