Cart
Loading...
Loading... 33000-738
Build To Spec Kit Hot Aisle Containment; 96"H (2438 mm) x 144"W (3658 mm) x 752"L (19;101 mm); Black
MSRP $72,437.56
| Height | 96" (2438.4 mm) |
| Width | 144" (3658 mm) |
| Depth | 752" (19101 mm) |
| Color | Black |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 156" (396 cm) |
| Ship Length/Depth | 251" (6375 mm) |
| Ship Height | 36" (91 cm) |
| Shipping Weight | 3800.53 LB (1723.92 kg) |