Cart
Loading...
Loading... 33000-E19
Build To Spec Kit Hot Aisle Containment; 96"H (2438 mm) x 96"W (2438 mm) x 846"L (21;488 mm); Glacier White
MSRP $81,635.99
| Height | 96" (2438.4 mm) |
| Width | 96" (2438 mm) |
| Depth | 846" (21488 mm) |
| Color | Glacier White |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 104" (264 cm) |
| Ship Length/Depth | 251" (6375 mm) |
| Ship Height | 36" (91 cm) |
| Shipping Weight | 2998.34 LB (1360.05 kg) |