Representative image shown for the Frame Extrusion from Build To Spec Kit
Representative image shown for the Frame Extrusion from Build To Spec Kit
Frame Extrusion from Build To Spec Kit
2 Options
Representative image shown for the Frame Extrusion from Build To Spec Kit
Representative image shown for the Frame Extrusion from Build To Spec Kit
Customize Your Product
Color
Explore Sizes & Options
| Add to Cart Add | |||
|---|---|---|---|
33006-701 View Details | Black | $414.51 | |
33006-E01 View Details | Glacier White | $414.51 |
Product Description
Primary structural component used to create the frame for the Build To Spec Kit Hot Aisle Containment (HAC) Solution duct (see 33000_CUT).
Key Features and Benefits
- Includes: (2) each, 94”L (2387 mm) frame extrusions
- Used as horizontal or vertical structure of the duct
- Cut to length to match site requirements
- Assemble and install with common tools; brackets and hardware ordered separately
- Select part number to match the color of the duct and/or cabinets