Representative image shown for the Panel Support Extrusion from Full Height Cabinet Blanking Panel
Panel Support Extrusion from Full Height Cabinet Blanking Panel
3 Options
Representative image shown for the Panel Support Extrusion from Full Height Cabinet Blanking Panel
Explore Sizes & Options
| Add to Cart Add | ||
|---|---|---|
33004-701 View Details | $262.82 | |
33004-702 View Details | $1,314.03 | |
33004-E01 View Details | $262.82 |
Product Description
Primary structural component used to create the frame for Full Height Cabinet Blanking Panels used with the Build To Spec Kit Hot Aisle Containment (HAC) Solution duct.
Key Features and Benefits
- Used as the vertical structure of the blanking panel
- Cut to length to match site requirements
- Assemble and install with common tools; brackets and hardware ordered separately
- Includes (2) each, 94"L (2387 mm) panel support extrusions
- Black or Glacier White Finish