Cart

Loading...
Loading...

Cart

Loading...
Loading...

32780-702

Aisle Containment Single Door Assembly; Right Hand; 88.5"H x 87.8"W x 5.4"L (2248 mm x 2231 mm x 137 mm); Black

MSRP $6,591.07
TypePainted Door Frames
Door StyleSingle Door, Opens to Right
ColorBlack
Height2248" (88.5 mm)
Width87.8" (2230 mm)
Depth5.4" (137 mm)
BABA CompliantYes
Ship Width87.84" (223 cm)
Ship Length/Depth14" (356 mm)
Ship Height3.93701" (10 cm)
Shipping Weight280 LB (127.01 kg)
Product Description

Aisle Containment Doors are used on the ends of two adjacent rows of cabinets. The doors are part of a complete Aisle

Containment Solution that captures cold air or vents hot air from an enclosed aisle.

Key Features and Benefits

• Encloses the end of an aisle between adjacent cabinet rows

• Compatible with F-Series TeraFrame® Cabinets and GF-Series GlobalFrame® Cabi-nets or CPI’s Frame Supported Exhaust Duct

  • Fits snug against cabinets/frame
  • Sliding action minimizes clearance requirements
  • Door frames feature an integrated interior handle, full height vertical edge seals, height adjustable brush floor seals and a magnetic door seal
  • Automatic close system ensures maximum performance by minimizing airflow dis-ruptions and includes a speed control damper for safe operation
  • Detents open feature for easy access during extended service periods
  • No threshold under the door when opened
  • Low profile design conceals floor installation hardware
  • Door frames are anodized aluminum with a large, full-height, transparent polycar-bonate window
  • Door track is aluminum extrusion; end panels, cover and brackets are steel
  • One size, assembly is 88.5” (2248 mm) high by 106.9” (2715 mm) wide by 5.5” (140 mm) deep with an 82” (2083 mm) high by 42” (1067 mm) wide door opening
  • Spans 48” (1200 mm) to 72” (1800 mm) wide aisles (two to three tiles)
  • Not compatible with cabinets/frames less than 42” (1050 mm deep on seven tile, 168” (4200 mm) pitch
  • End panels are painted glacier white or black; option for paint matched door frames available