















Cart
1019-SM
















Surface Wall Mounted Plastic Access Point Enclosure and Cable Organizer with Low-Profile Snap-on Cover
| Height | 13.5" (343 mm) |
| Width | 13.5" (343 mm) |
| Depth | 3.7" (94 mm) |
| Certifications | ROHS |
| Country Of Origin | CN |
| Material | PC-ABS |
| BABA Compliant | No |
| Color | White |
| Shipping Weight | 4.5 lb (2.04 kg) |
Product Description
Oberon’s Model 1019-SM is a non-metallic, surface mounted cable manager, horizontal connection point, and Wi-Fi router/access point enclosure. It is designed to organize, protect, and conceal equipment and wiring, especially in small or home office applications. The 1019-SM features a simple snap-on cover and movable cable organizer pegs to position equipment and organize cabling. The 1019-SM features slots for cable ingress/egress (3 per side) that can also be used to attach TIA 569-B compliant furniture faceplates with modular jacks, to facilitate cable termination for use as a Multi-User Telecommunications Outlet Assembly (MUTOA) in open office environments. Additionally, the 1019-SM can be surface mounted over a duplex electrical outlet and used to store, organize and hide connections to a power strip.
Key Features and Benefits
- Surface mount to wall to conceal and manage cabling
- Large enough to house a Wi-Fi router/access point for a small office
- Side openings allow easy ingress/egress of cabling to nearby equipment
- Place over an electrical outlet to create a space to store a power strip and manage power cords
- Use side openings to surface mount TIA 569-B compliant furniture faceplates with modular jacks to use as a consolidation point and MUTOA
- Movable cable organizer pegs for cable management; tool-less install, twist to secure/remove
- Snap-on cover with concealed attachment points can optionally be screwed on for added security
Technical Specifications
- Design: Surface mounted cable manager, horizontal connection point and Wi-Fi router/ access point enclosure. Conceal, protect, and organize office cabling and equipment. Large enough for most vendors Wi-Fi routers
- Performance: Ventilated, paintable, impact resistant plastic enclosure is virtually transparent to wireless signals
- Construction: UL 94-5VB Flame retardant white PC/ABS plastic
- Size: Backbox 13.5” x 13.5” x 3.75” in. (343 mm x 343 mm x 95 mm). Maximum useable internal dimensions: 12.75 x 12.75 in. (323.9 x 323.9 mm)
- Installation: Surface mount with included hardware on walls or behind desks to manage and store cabling and equipment
Product Includes:
- (1) Back box
- (1) Tamper Resistant Snap-on Cover
- (36) Movable Cable Organizer Pegs
- (4) Wall Anchors
- (4) Wall Mount Screws
- Installation Instructions
Access Point Vendor
- Arista
- Aruba
- Cisco
- Extreme
- Fortinet
- Juniper
- Meraki
- Ruckus
- Ubiquiti
Access Point Model
- Arista C-200
- Arista C-230
- Arista W-318
- Arista C-330
- Arista C-400
- Aruba AP-503H
- Aruba AP-505
- Aruba AP-505H
- Aruba AP-515
- Aruba AP-535
- Aruba AP-555
- Aruba AP-605H
- Aruba AP-615
- Aruba AP-635
- Aruba AP-655
- Aruba AP-725
- Aruba AP-735
- Aruba AP-745
- Aruba AP-755
- Cisco C9105AXI
- Cisco C9105AXW
- Cisco C9115AXI
- Cisco C9120AXI
- Cisco C9130AXI
- Cisco C9136I
- Cisco CW9162I
- Cisco CW9164I
- Cisco CW9166I
- Cisco CW9166D1
- Cisco CW9172H
- Cisco CW9172I
- Cisco CW9176I
- Cisco CW9176D1
- Cisco CW9178I
- Extreme AP302W
- Extreme AP305C
- Extreme AP310i
- Extreme AP410i
- Extreme AP410C
- Extreme AP505i
- Extreme AP510C
- Extreme AP650
- Extreme AP3000
- Extreme AP4000
- Extreme AP5010
- Extreme AP4020
- Extreme AP5020
- Fortinet FAP-23JF
- Fortinet FAP-23JK
- Fortinet FAP-231G
- Fortinet FAP-231K
- Fortinet FAP-241K
- Fortinet FAP-431F
- Fortinet FAP-431G
- Fortinet FAP-441K
- Fortinet FAP-831F
- Juniper BT11
- Juniper AP12
- Juniper AP24
- Juniper AP33
- Juniper AP34
- Juniper AP43
- Juniper AP45
- Juniper AP47
- Juniper AP47D
- Meraki MR28
- Meraki MR36
- Meraki MR36H
- Meraki MR44
- Meraki MR46
- Meraki MR57
- Ruckus H350
- Ruckus R350
- Ruckus R350e
- Ruckus H550
- Ruckus R550
- Ruckus R650
- Ruckus R750
- Ruckus R850
- Ruckus R560
- Ruckus R760
- Ruckus R670
- Ruckus R770
- Ubiquiti UAP-U6-PRO
- Ubiquiti UAP-U6-LITE
- Ubiquiti UAP-U6-PLUS
- Ubiquiti UAP-U6-LR
- Ubiquiti UAP-U6-ENTERPRISE
- Ubiquiti UAP-U7-PRO
- Ubiquiti UAP-U7-PRO-MAX
- Ubiquiti UAP-U7-PRO-WALL
- Ubiquiti UAP-E7