Cart
Loading...
Loading... 1039-ARAP725
Recessed Suspended Ceiling Tile Bridge Mount for HPE Aruba AP-725 Access Points
MSRP $140.00
| Access Point Vendor | Aruba |
| Access Point Model | Aruba AP-725 |
| Height | 3" (76 mm) |
| Width | 23.4" (594 mm) |
| Depth | 3" (76 mm) |
| Certifications | ROHS |
| Country Of Origin | US |
| Material | Steel |
| BABA Compliant | Yes |
| Color | White |
| Shipping Weight | 6 LB (2.72 kg) |
