



Cart
Loading...
Loading... 1440-ANTMNT




Recessed Suspended Ceiling Access Point Mount, Spring-Attached Antenna Mounting Trim
MSRP $195.00
| Trim Style | Antenna Mount |
| Access Point Vendor | Antenna |
| Access Point Model | Antenna with 1" Center Post, Antenna, Various |
| Height | 0.75" (19 mm) |
| Width | 22.8" (579 mm) |
| Depth | 18" (457 mm) |
| Certifications | HCAI, ROHS |
| Country Of Origin | US |
| Material | Steel |
| BABA Compliant | Yes |
| Color | White |
Product Description
Oberon® In-Plane™ Recessed Mounts 1440 are an economical cloud/canopy/suspended ceiling mounting kit for most vendors’ access points and antennas. A cutout is made in the ceiling panel, the panel bridge is placed above the ceiling panel, and the access point is attached to the white trim. The access point and trim assembly is then drawn into the panel bridge with a torsion spring, much like a recessed lighting fixture, with only the front face exposed for optimal wireless coverage. When the AP brand or model changes, the AP trim is easily swapped for new trim.
Key Features and Benefits
- Install and conceals APs and antennas from most vendors’ in cloud or canopy ceiling panels
- AP mounts flush to the ceiling, providing an aesthetic, professionally installed appearance
- Use with acoustical or thin metal ceiling panels
- .036” thick galvanized steel panel bridge and adjustable hanger wire prevent ceiling panel sag or cracking
- Easy to install, no loose hardware
Technical Specifications
- Design: Recessed installation kit for installing APs and antennas in cloud, canopy or suspended ceiling panels. AP mounts in interchangeable bracket and trim, providing a professional finish. Designed for all leading vendors’ APs, as identified in Oberon’s Model 1440 configuration guide
- AP/antenna trim is interchangeable for other APs or antennas. Trim attaches with torsion springs; use with standard lay-in or tegular ceiling tiles or thin metal ceiling panels between .03" and 1" thick (0.7 to 25 mm thick)
- Model 1440-ANTMNT only: White powder coated steel antenna mounting plate has a central punch for antennas with up to 1” diameter center post mounting
- Adjustable hanger wire to support enclosure and installed equipment independent of the ceiling system
- Construction: .036” thick galvanized steel panel bridge, white powder coated steel trims
- Size: 22.87 x 18 x 3.5 in. (580 x 457 x 90 mm). ). Cover: 16.9 in. x 16.9 in. (429 mm x 429 mm)
- Suitable for both North American and European (metric) ceilings, acoustical tile or thin metal panel, .03" to 1" thick (0.7 to 25 mm).
Product Includes:
- (1) Ceiling Panel Bridge
- (1) AP specific Trim and bracket
- (4) 4’ hanger wires
- Access Point Attachment Hardware
- Installation instructions
Access Point Vendor
- Antenna
Access Point Model
- Antenna with 1" Center Post
- Antenna
- Various