It never ceases to amaze us how creative our customers can be when they are faced with an installation issue. Over the years, we've have seen or heard of multiple unique and creative applications of our products to solve specific installation challenges.

The use of suspension components and floor stand components to support ladder rack structures above cabinets qualifies as unique and creative. Although these two examples describe how these specific customer requirements were met, it is important to consider that it was not a direct fit and field modifications were required.
The Best Solution for Mounting a Cable Runway on Cabinets of Varying Heights
For applications requiring cabinets to support overhead ladder rack, CPI recommends the use of the Cable Runway Elevation Kit series 10506-xxx. These elevation kits are designed to address several key installation requirements. The most important aspect of the product is that the heavy duty brackets and mounting hardware are designed to properly distribute the load to the cabinet’s load bearing frame and not the cosmetic sheet metal top panel.

In addition, the hardware kit provides the necessary spacers to clear height differences between side panels, frame structure, top panel, grommets, etc. allowing the brackets to sit plumb and square.
Finally, the brackets position the ladder above the cabinet to provide clearance space for radius drops. The brackets are available in two adjustable height ranges; 2”, 2.5”, 3” (50 mm, 64mm, 80mm) or 4”, 5” 6” (100 mm, 130 mm, 150 mm). For additional information on how the product mounts to the cabinet (or rack) take a look at the Cable Runway Elevation Kit Installation Instructions.
Get in Touch with Our Experts
At Chatsworth Products (CPI), we’re constantly inspired by the innovative ways our products are used beyond their original design intent. However, when exploring alternative applications, it’s crucial to evaluate the overall impact to ensure structural integrity, stability, and safety.
If a field assessment by a qualified technical expert isn’t an option, CPI’s dedicated team of technical support representatives, engineers, and product managers is here to help. In many cases, a non-advertised solution may already exist to meet your specific needs. If not, we can evaluate your application and provide tailored recommendations.
Contact our team today to discuss your project and discover the perfect solution for your IT infrastructure needs.