If you’ve ever worked with standard cage nuts, you know the struggle. Installing them into square-punched holes requires significant compression and push/pull force that exceeds human finger strength.
Even with specialized installation tools available today, installers often experience pinched fingers, ripped or detached fingernails. To make matters worse, no single tool works efficiently for both installation and removal of cage nuts.
When it's time to install or remove cage nuts, frustration is almost guaranteed. Until now.
A Better Solution: CPI's Clik-Nut® Hardware Kit:
That frustration ends now with Chatsworth Products’ Clik-Nut Hardware Kit. Featuring a patent-pending squeeze-and-release design, the Clik-Nut eliminates the need for tools, making installation easier, faster, and safer by reducing installation time by at least 70 percent.

The Clik-Nut Hardware Kit offers several advantages over traditional cage nuts:
- No Tools Required: Installation is easier, faster, and safer with the squeeze-and-release design—no tools needed.
- High Payload Capacity: Clik-Nut delivers the same strength and reliability as standard cage nuts, handling heavy loads without compromise.
- Universal Usability: Fully compatible with square-punched holes, making it versatile for a wide range of applications.
- Time-Saving Design: Installation time can be reduced by at least 70%, allowing for faster setups and reconfigurations.
See Clik-Nut in Action:
Whether it’s a sound technician who mounts sound equipment on portable panels or an IT professional who routinely assembles equipment on server racks, Clik-Nut can save valuable installation time in environments that need to be reconfigured often.

- Ready to make the switch? Create a shopping cart and email it to a distributor near you for fast and easy ordering.