Cart

Loading...
Loading...

Cart

Loading...
Loading...

14305-E00

Tool-less Stringer Radius Drop; Large; 10.5" W (268 mm); Glacier White

MSRP $71.35
Width10.5" (267 mm)
ColorGlacier White
Height4.6" (117 mm)
Depth4.6" (117 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width8" (20 cm)
Ship Length/Depth38" (965 mm)
Ship Height6" (15 cm)
Shipping Weight3 LB (1.36 kg)
Product Description

CPI's patent-pending Tool-less Stringer Radius Drop features simple, tool-less installation.

Key Features and Benefits
  • Use Saf-T-Grips or cable ties along with the tie-down slots to fully deploy the cable support solutions
  • Provides 3" (76.2 mm) bend radius
  • Supplied with 1.4"H (36 mm), 1" (25 mm) diameter, ABS cable spools to separate and guide cables
  • Unique design slips over the Runway Stringers that are 1-1/2"H x 3/8"W (38 mm x 9.53 mm)
  • Compatible with Universal, TELCO, UL Classified and Adjustable Cable Runway
  • Solid individually