Cart
Loading...
Loading... 13930-701
Velocity Horizontal Cable Manager; Single-Sided; 1U x 19"W x 5.9"D (150 mm); Black
MSRP $73.29
| Height | 1.8" (44 mm) 1U |
| Width | 19" (483 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Color | Black |
| Ship Width | 8" (20 cm) |
| Ship Length/Depth | 53" (1346 mm) |
| Ship Height | 3" (8 cm) |
| Shipping Weight | 1.7 LB (0.77 kg) |

