Cart

Loading...
Loading...

Cart

Loading...
Loading...

33006-E01

MSRP $414.51
ColorGlacier White
Width1.1" (27 mm)
Depth94" (2388 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width7" (18 cm)
Ship Length/Depth246" (6248 mm)
Ship Height4" (10 cm)
Shipping Weight29.5 LB (13.38 kg)
Product Description

Primary structural component used to create the frame for the Build To Spec Kit Hot Aisle Containment (HAC) Solution duct (see 33000_CUT).

Key Features and Benefits
  • Includes: (2) each, 94”L (2387 mm) frame extrusions 
  • Used as horizontal or vertical structure of the duct
  • Cut to length to match site requirements
  • Assemble and install with common tools; brackets and hardware ordered separately
  • Select part number to match the color of the duct and/or cabinets