







Cart
1011-00-MT








Right-Angle Wi-Fi Access Point Wall Mount for Most AP Models, Metallic Color
| Access Point Vendor | Various |
| Access Point Model | Various |
| Physical Security | No Lock |
| Color | Metallic |
| Width | 7" (178 mm) |
| Depth | 9" (229 mm) |
| Certifications | ROHS |
| Country Of Origin | US |
| Material | Steel |
| BABA Compliant | Yes |
| Shipping Weight | 5 LB (2.27 kg) |
Product Description
Achieve optimal wireless coverage by mounting Wi-Fi AP in preferred horizontal orientation on walls. This Oberon® H-Plane™ Right-Angle Surface Mounts 1011 has a hinged, snap-down cover and sidewalls to help conceal cabling and can be placed directly over a data outlet. 1011 includes integrated mounting features for Cisco and Aruba Networks APs and a universal T-bar for most other vendors’ APs. Attractive powder-coated paint finish. Ideal for hard lid environments such as hotels and retails spaces where the AP cannot be attached to the ceiling. 1011- is availabe with a snap-down (-00) or locking cover (-L) in a white (-WH), black (-BK) or metallic (-MT) finish. Add an accessory Access Point Cover to conceal further conceal the AP or if painting to match a specific architectural finish.
Key Features and Benefits
- Aesthetic right angle bracket, designed for mounting most vendors’ enterprise APs on the wall
- Enables AP to be mounted in the preferred horizontal orientation
- Can be mounted directly over a telecommunications outlet, concealing outlet, connectors, and cabling
- Optional locking version (-L) secures network connection and cabling
- Acess Point Cover accessory can help to conceal AP in open ceiling environments.
Technical Specifications
- Design: Wedge shaped right-angle mounting bracket for securing Wi-Fi APs on walls. Designed to mount the AP in the preferred horizontal orientation. Accommodates most vendors’ APs
- Knockouts on two sidewalls for 1 in. trades size conduit connectors
- Hinged (-00) or locking (-L) cover to conceal cabling
- Mounting features to directly attach Cisco and Aruba APs. Also includes T-bar bracket for attaching most vendors’ APs
- Construction: 20 ga. powder-coated steel
- Size: 9 x 7 x 5 in. (229 x 178 x 127 mm)
- Available in white (-WH), black (-BK) or metallic (-MT) finish
Product Includes:
- (1) Right-angle wall mount bracket with cover
- (1) T-bar bracket
- (4) #6-32 x 3/8 in. Screws
- (1) Cable tie to secure AP to mount
- (1) Mounting screw template
- (2) Keys (-L, locking versions only)
- Installation instructions
Access Point Vendor
- Arista
- Aruba
- Cisco
- Extreme
- Fortinet
- Juniper
- Meraki
- Ruckus
- Ubiquiti
Access Point Model
- Arista C-200
- Arista C-230
- Arista C-400
- Aruba AP-505
- Aruba AP-515
- Aruba AP-535
- Aruba AP-555
- Aruba AP-615
- Aruba AP-635
- Aruba AP-655
- Aruba AP-735
- Aruba AP-745
- Aruba AP-755
- Cisco C9105AXI
- Cisco C9115AXI
- Cisco C9120AXI
- Cisco C9130AXI
- Cisco C9136I
- Cisco CW9162I
- Cisco CW9164I
- Cisco CW9166I
- Cisco CW9166D1
- Cisco CW9172I
- Cisco CW9176I
- Cisco CW9176D1
- Cisco CW9178I
- Extreme AP305C
- Extreme AP310i
- Extreme AP410i
- Extreme AP410C
- Extreme AP505i
- Extreme AP510C
- Extreme AP650
- Extreme AP3000
- Extreme AP4000
- Extreme AP4020
- Extreme AP5020
- Fortinet FAP-231G
- Fortinet FAP-231K
- Fortinet FAP-241K
- Fortinet FAP-431F
- Fortinet FAP-431G
- Fortinet FAP-441K
- Fortinet FAP-831F
- Juniper BT11
- Juniper AP24
- Juniper AP33
- Juniper AP34
- Juniper AP43
- Juniper AP45
- Juniper AP47
- Juniper AP47D
- Meraki MR28
- Meraki MR36
- Meraki MR57
- Ruckus R350
- Ruckus R350e
- Ruckus R550
- Ubiquiti UAP-U6-PRO
- Ubiquiti UAP-U6-LITE
- Ubiquiti UAP-U6-PLUS
- Ubiquiti UAP-U6-LR
- Ubiquiti UAP-U6-ENTERPRISE
- Ubiquiti UAP-U7-PRO
- Ubiquiti UAP-U7-PRO-MAX
- Ubiquiti UAP-E7
Product Information
Frequently Bought Together

Oberon Wireless Enclosure Accessories
39-1011-JBOX

Oberon Wireless Enclosure Accessories
39-TBAR-MOUNT2