
Oberon Hi-Point Open-Ceiling and Surface Mounts 900-HC

Oberon Hi-Point Open-Ceiling and Surface Mounts 900-HC

Oberon Hi-Point Open-Ceiling and Surface Mounts 900-HC

Oberon Hi-Point Open-Ceiling and Surface Mounts 900-HC

Oberon Hi-Point Open-Ceiling and Surface Mounts 900-HC





Cart
Loading...
Loading... 900-HC-WH

Oberon Hi-Point Open-Ceiling and Surface Mounts 900-HC

Oberon Hi-Point Open-Ceiling and Surface Mounts 900-HC

Oberon Hi-Point Open-Ceiling and Surface Mounts 900-HC

Oberon Hi-Point Open-Ceiling and Surface Mounts 900-HC

Oberon Hi-Point Open-Ceiling and Surface Mounts 900-HC





Hanging Conduit Mount for Wi-Fi Access Points / White
Contact us for pricing
| Access Point Vendor | Various |
| Application | Open Ceiling Hanging Conduit, Hard Ceiling Surface Mount, Wall Surface Mount |
| Color | White |
| Height | 6.2" (157 mm) |
| Width | 6.4" (163 mm) |
| Depth | 2.1" (53 mm) |
| Certifications | ROHS |
| Country Of Origin | US |
| Material | Steel |
| BABA Compliant | Yes |
| Shipping Weight | 2.5 lb (1.13 kg) |
Product Description
Oberon® Hi-Point™ Open-Ceiling and Surface Mounts 900-HC is designed to conveniently and securely mount APs from all leading vendor's directly onto hanging conduit in open ceilings, or surface mount on walls. Hinged design facilitates standards compliant termination of horizontal cable inside box, and connecting patch cord to AP. Available in white and black. Add a matching black AP cover to help to conceal AP in open ceiling environments.
Key Features and Benefits
- Conveniently install and conceal APs in open ceilings
- Built-in mounting features for Cisco and HP Aruba APs, and universal T-bar mount for all other AP vendors
- Enables AP to be mounted in preferred horizontal orientation
- Add a matching black AP cover accessory to help to conceal AP in open ceiling environments.
Technical Specifications
- Provides for location to terminate local patch cord inside box
- AP cover accessory can help to conceal AP in open ceiling environments
- Design: Hanging conduit or wall mount box for APs. Designed to mount AP directly to conduit hanging from ceiling. Facilitates structured cabling compliant termination of horizontal cable inside box, and connecting patch cord to AP
- Low-profile hinged construction. Base fastens to conduit, AP fastens to cover. Cover snaps closed on base. No loose hardware
- Available in White and Black
- Kensington lock slot to protect AP and cabling
- Knockouts: (1) 1 in. trade conduit for hanging conduit, (2) ¾ in. trade conduit for hanging conduit, (1) ½ in. trade conduit for surface mount, (2) Keystone jack module, (1) TIA 569-B compliant furniture faceplate for 2 jack modules
- Construction: 20 ga. powder-coated steel
- Size: 7.0 x 7.0 x 2.0 in. (178 x 178 x 51 mm)
Access Point Vendor
- Arista
- Aruba
- Cisco
- Extreme
- Juniper
- Meraki
- Ubiquiti
Access Point Model
- Arista C-200
- Arista C-230
- Arista C-250
- Arista C-260
- Arista C-330
- Arista C-360
- Arista C-460
- Aruba AP-505
- Aruba AP-515
- Aruba AP-535
- Aruba AP-555
- Aruba AP-615
- Aruba AP-635
- Aruba AP-655
- Aruba AP-735
- Aruba AP-755
- Cisco C9105AXI
- Cisco C9115AXI
- Cisco C9120AXI
- Cisco C9130AXI
- Cisco C9136I
- Cisco CW9162I
- Cisco CW9164I
- Cisco CW9166I
- Cisco CW9166D1
- Cisco CW9172I
- Cisco CW9176I
- Cisco CW9176D1
- Cisco CW9178I
- Extreme AP305C
- Extreme AP310i
- Extreme AP410i
- Extreme AP410C
- Extreme AP505i
- Extreme AP510i
- Extreme AP510C
- Extreme AP650
- Extreme AP3000
- Extreme AP4000
- Extreme AP5010
- Extreme AP5020
- Juniper BT11
- Juniper AP24
- Juniper AP33
- Juniper AP34
- Juniper AP43
- Juniper AP45
- Juniper AP47
- Juniper AP47D
- Meraki MR28
- Meraki MR36
- Meraki MR57
- Ubiquiti UAP-U6-PRO
- Ubiquiti UAP-U6-LITE
- Ubiquiti UAP-U6-PLUS
- Ubiquiti UAP-U6-ENTERPRISE
- Ubiquiti UAP-U7-PRO
- Ubiquiti UAP-U7-PRO-MAX
- Ubiquiti UAP-E7